Dielectric Mirror Pack, Broadband, 12.7 mm, 700-950 nm, Qty 10

This is a pack of 10 of the very popular Broadband Dielectric Mirror. This mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 1/2 inch (12.7 mm) diameter mirror is made from a 3.1 mm thick Borofloat® 33 substrate. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. Our BD.2 coating offers high reflectance for near infrared diode laser applications. The BD-2 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
NIR Broadband Dielectric Coating
Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for s-polarization and 97% for p-polarization from 700 – 950 nm at 0 – 45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser.
Resources & Downloads
Other
05D20BD.2-PK RoHS Certificate(704.8 kB, PDF) BD.2 Raw Data.xlsx(82.6 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 25.4 mm, 700-930 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 18E20BD.2Elliptical Mirror, Broadband Dielectric, 46.7 x 66.04 mm, 700-950 nm | In Stock | ||||
![]() | 10D20ER.4Gold Mirror, Borofloat, 25.4 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20ER.2Silver Mirror, Borofloat, 25.4 mm, λ/10, 480-20,000 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100-F2K-PKMirror Mount 10 Pack, Suprema® SU100-F2K, 1.0 in., 2 Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F3K-PKMirror Mount 10 Pack, Suprema® SU100-F3K, 1.0 in., 3 Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2K-PKMirror Mount 10 Pack, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













