Show Filters:
Showing 10 of 14 total products
Compatibility:
Select
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs Detector ModelPower Meter ModelSpectral RangeMaximum Measurable PowerMaximum Measurable Power Without Attenuator Avail. Price
Power Measurement Kits, PMKITPMKIT-05-01818-UV/DB843-R200 - 1100 nm1.5 W5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$1,779
Power Measurement Kits, PMKITPMKIT-06-01818-SL/DB843-R400 - 1100 nm2 W2.5 mW
$1,694
Power Measurement Kits, PMKITPMKIT-07-01818-IR/DB843-R780 - 1800 nm1.3 W1.3 mW
$1,839
Power Measurement Kits, PMKITPMKIT-15-01818-ST2/DB843-R400 - 1100 nm2 W2.5 mW
$1,864
Power Measurement Kits, PMKITPMKIT-21-01919P-003-10843-R190 - 10,600 nm3 WN/A
$2,497
Power Measurement Kits, PMKITPMKIT-22-01919P-010-16843-R190 - 10,600 nm10 WN/A
$2,081
Power Measurement Kits, PMKITPMKIT-24-01919P-030-18843-R190 - 10,600 nm30 WN/A
$2,329
Power Measurement Kits, PMKITPMKIT-05-03818-UV/DB843-R-USB200 - 1100 nm1.5 W400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,000
Power Measurement Kits, PMKITPMKIT-05-04818-UV/DB1919-R200 - 1100 nm1.5 W400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,635
Power Measurement Kits, PMKITPMKIT-06-04818-SL/DB1919-R400 - 100 nm2 W2.5 mW
$2,651

Features

Kits Offer Bundle Savings

These kits are ideal for those who are new to optical measurements and who need simple measurement tools. All kits include SP-3 and M-SP-3 mounting posts and BPH-3 slotted-base post holder. You can order either a pre-configured kit or you can configure your own set of power meter and detector using the model number PMKIT. 843-R, 843-R-USB, and 1919-R power meters come with a plastic carrying case.

Easily Expandable

It is easy to expand the capabilities of your power measurement products after purchasing the power meter kit.  Thanks to the large number of compatible products available at Newport, you can simply purchase another detector, a meter, or optomechanical components as new requirements arise.

Resources