Optical Power Meter Kit, 843-R, 919P-003-10 Sensor, 0.19-10.6 µm, 3 W

  • Detector Model
    919P-003-10
  • Power Meter Model
    843-R
  • Spectral Range
    190 to 10,600 nm
  • Maximum Measurable Power
    3 W
  • Sensor Size
    Ø9.5 mm
  • Minimum Detectable Power
    40 uW
  • Calibration Uncertainty
    ±1.9%
  • Power Range
    40 uW - 3 W
  • Maximum Power Density
    1 kW/cm2
  • Accuracy
    ±0.25 % (Full Scale) ± 20 pA
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Sampling Rate
    20 Hz