Optical Power Meter Kit, 843-R, 919P-010-16 Sensor, 0.19-10.6 µm, 10 W

  • Detector Model
    919P-010-16
  • Power Meter Model
    843-R
  • Spectral Range
    190 to 10,600 nm
  • Maximum Measurable Power
    10 W
  • Maximum Measurable Power Without Attenuator
    N/A
  • Sensor Size
    Ø16 mm
  • Minimum Detectable Power
    20 mW
  • Calibration Uncertainty
    ±3 %
  • Calibration Uncertainty With Attenuator
    N/A
  • Power Range
    20 mW - 10 W
  • Maximum Power Density
    28 kW/cm2  
  • Accuracy
    ±0.25 % (Full Scale) ± 20 pA
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Sampling Rate
    20 Hz