Optical Power Meter Kit, 843-R, 818-IR/DB Sensor, 780-1800 nm, 1.3 W

  • Detector Model
    818-IR/DB
  • Power Meter Model
    843-R
  • Spectral Range
    780 to 1800 nm
  • Maximum Measurable Power
    1.3 W
  • Maximum Measurable Power Without Attenuator
    1.3 mW
  • Sensor Size
    Ø3 mm
  • Minimum Detectable Power
    5 nW
  • Calibration Uncertainty
    2% @ 780-910nm
    2% @ 911-1700nm
    4% @ 1701-1800nm
  • Calibration Uncertainty With Attenuator
    5% @ 780-910nm
    2% @ 911-1700nm
    4% @ 1701-1800nm
  • Power Range
    5 nW - 1.0 W
  • Maximum Power Density
    30 W/cm2  
  • Accuracy
    ±0.25 % (Full Scale) ± 20 pA
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Sampling Rate
    20 Hz