Optical Power Meter Kit, 843-R, 818-ST2/DB Sensor, 400-1100 nm, 2 W

  • Detector Model
    818-ST2/DB
  • Power Meter Model
    843-R
  • Spectral Range
    400 to 1100 nm
  • Maximum Measurable Power
    2 W
  • Maximum Measurable Power Without Attenuator
    2.5 mW
  • Sensor Size
    10 x 10 mm
  • Minimum Detectable Power
    1 nW
  • Calibration Uncertainty
    1% @ 400-940nm
    4% @ 941-1100 nm
  • Calibration Uncertainty With Attenuator
    1% @ 400-940nm
    4% @ 941-1100 nm
  • Power Range
    100 pW - 2 W
  • Maximum Power Density
    30 W/cm2  
  • Accuracy
    ±0.25 % (Full Scale) ± 20 pA
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Sampling Rate
    20 Hz