Show Filters:
Showing 10 of 11 total products
Compatibility:
Compare Description Drawings, CAD & Specs TypeOperating WavelengthCoupling RatioFiber Connector Avail. Price
Multimode Fiber Optic CouplersF-CPL-M121311x2 Multimode Coupler1310 nm10%/90%Bare Fiber
$79
Multimode Fiber Optic CouplersF-CPL-M12131-FCPC1x2 Multimode Coupler1310 nm10%/90%FC/PC
$210
Multimode Fiber Optic CouplersF-CPL-M121351x2 Multimode Coupler1310 nm50%/50%Bare Fiber
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
Multimode Fiber Optic CouplersF-CPL-M12135-FCPC1x2 Multimode Coupler1310 nm50%/50%FC/PC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$210
Multimode Fiber Optic CouplersF-CPL-M148501x4 Multimode Coupler850 nmBare Fiber
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$294
Multimode Fiber Optic CouplersF-CPL-M14850-FCPC1x4 Multimode Coupler850 nmFC/PC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$430
Multimode Fiber Optic CouplersF-CPL-M141301x4 Multimode Coupler1310 nmBare Fiber
$250
Multimode Fiber Optic CouplersF-CPL-M14130-FCPC1x4 Multimode Coupler1310 nmFC/PC
$480
Multimode Fiber Optic CouplersF-CPL-M188501x8 Multimode Coupler850 nmBare Fiber
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$590
Multimode Fiber Optic CouplersF-CPL-M18850-FCPC1x8 Multimode Coupler850 nmFC/PC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865

Specifications

  • Fiber Type
    Multimode
  • Typical Insertion Loss
    50/50 couplers: 3.9 dB
    10/90 couplers: 11.3/1.1 dB
    1x4 couplers: 7.5 dB
    1x8 couplers: 11.5 dB
  • Return Loss
    1x2 and 2x2 couplers: 40 dB
  • Maximum Optical Power
    2 W
  • Excess Loss, Maximum
    1x2 and 2x2 couplers: 0.7 dB
  • Operating Humidity
    90-95%
  • Uniformity
    50/50 couplers: 0.5 dB
    1x4 couplers: 0.7 dB
    1x8 couplers: 1.3 dB

Features

Low Insertion Loss over Large Wavelength Range with Many Options Available

Our Multimode Fiber Optic Couplers come standard with 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4 and 1x8 port configurations are also available.

Rugged Housing and Cabling with Pigtail or FC/UPC Connection Available

All the couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated or with FC/UPC connectors.

Advanced Manufacturing Methods

Newport employs advanced manufacturing methods and extensive environmental testing to ensure that these products are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.