Sorry, this product is no longer offered for sale.
Fiber Optic Coupler, Multimode, 1 x 4, 1310 nm

The F-CPL-M14130 Multimode Fiber Optic Coupler allows bi-directional coupling and can be used to either split or combine signals. It uses 62.5/125 μm fiber, with low insertion loss and a 1310 nm operating wavelength. This 1x4 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails, unterminated. Use Option Code 95 when ordering with connectors. Option Code 95 refers to the Coupler Model Code.
Low Insertion Loss over Large Wavelength Range with Many Options Available
Our Multimode Fiber Optic Couplers come standard with 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4 and 1x8 port configurations are also available.
Rugged Housing and Cabling with Pigtail or FC/UPC Connection Available
All the couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated or with FC/UPC connectors.
Advanced Manufacturing Methods
Newport employs advanced manufacturing methods and extensive environmental testing to ensure that these products are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.
Specifications
- Type1x4 Multimode Coupler
- Fiber TypeMultimode
- Fiber ConnectorBare Fiber
- Operating Wavelength1310 nm
- Maximum Insertion Loss7.5 dB
- Maximum Optical Power2 W
- Package TypeC
- Operating Humidity90–95%
- Uniformity0.7 dB
- Operating Temperature0 to +70°C
- Storage Temperature-55 to +85 °C

Resources & Downloads
2D Product Drawings
Fiber pkg -C-S(77.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AM-KITBare Fiber Adaptor Kit, Multi-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-M14130-FCPCFiber Optic Coupler, Multimode, 1 x 4, 1310 nm, FC/PC | |||||
![]() | F-CPL-M12135-FCPCMultimode Fiber Optic Coupler, 1 x 2, 50/50, 1310 nm, FC/PC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-M12135Fiber Optic Coupler, Multimode, 1 x 2, 50/50, 1310 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |





