These 600-1050 nm antireflection coated Geltech® molded glass aspheric lenses are a very economic choice for collimating or focusing light at high magnification. They are made from low dispersion materials and are suitable for applications include fiber coupling, collimating laser diodes, and laser scanning.
- 600-1050 nm NIR antireflection coating
- Aspheric surface reduces spherical aberration
- Economical choice for collimating or focusing light See All Features
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Features
Advantage of Aspheric Lenses
Molded Glass Aspheric Construction
These Geltech lenses are made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. Mounted versions with a 304 stainless steel holder are also available.