These fiber optic adapters allow users to quickly adapt fiber optic components with standard mounts.
- SMA, FC, FCA adapters for 25.4 mm mounts
- Fiber chuck adapter for 25.4 mm mounts
- Versatile and easy to use See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CFCFiber Adaptor, FC, 1 in. Dia. I/F, 0.20 thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-FCAFiber Adaptor, FCA, 1 in. Dia. I/F, 0.20 thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-FCFiber Chuck Adaptor, 0.25 in., 1.0 in. Optic Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Fiber Chuck Adapter
The UPA-FC adapts standard 0.25 in. diameter fiber chucks to 1 in. Optic Mounts. It secures the fiber chuck with a single set screw and has a reference mark for use with the degree scale on the 561-RFC (shown), fiber chuck rotation mount.
Compatible with 1-in.Mounts
All of the UPA series fiber adapters are compatible with 1-in. diameter mirror mounts. Shown here is the Suprema® SX100-F2KN-254 mirror mount holding a bare fiber using the UPA-FC fiber chuck adaptor and the 561-RFC fiber chuck.
Accessories
Fiber Chucks
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SRStrain Relief, Bare Fiber, Delrin Jaws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-RFCFiber Chuck Rotation Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Fiber Patch Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MBB-C-3FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 3 m, FC. | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible 1-in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Fiber Aligners
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9016NFFive-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9095Five-Axis Fiber Launcher, Flexure Design, Bare | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9091Optical Fiber Positioner, XYZθXθY, Singlemode, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More |