Five-Axis Fiber Launcher, Flexure Design, Bare

Specifications

  • Axes of Travel
    X, Y, Z, θx, θy
  • Fiber Type
    Multimode
  • Travel Range
    3 mm  
  • Optical Axis Height
    25.4 mm  
  • Angular Range
    8 ° - θx, θy
  • Sensitivity
    X,Y: 0.88 µm
    Z: 0.88 µm
    θx,θy: 4.4 arcsec
  • Thread Type
    8-32 (M4) CLR
  • Weight
    183 g

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Chucks and Holders, FPH SeriesFPH-SFiber Holder, 80–200 micron Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$104
Fiber Chucks and Holders, FPH SeriesFPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$104
Fiber Chucks and Holders, FPH SeriesFPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124
Fiber Chucks and Holders, FPH SeriesFPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124