Show Filters:
Showing 10 of 10 total products
Compatibility:
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Miniature Optical Mounting PostsTSP-0.75Optical Post, 0.75 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads
$10.60
Miniature Optical Mounting PostsTSP-1Optical Post, 1.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60
Miniature Optical Mounting PostsTSP-1.5Optical Post, 1.5 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads
$10.60
Miniature Optical Mounting PostsTSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads
$12
Miniature Optical Mounting PostsTSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.40
Miniature Optical Mounting PostsM-TSP-0.75Optical Post, 19.1 mm Height, 7.9 mm Diameter, M2 and M4 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60
Miniature Optical Mounting PostsM-TSP-1Optical Post, 25.4 mm Height, 7.9 mm Diameter, M2 and M4 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60
Miniature Optical Mounting PostsM-TSP-1.5Optical Post, 31.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60
Miniature Optical Mounting PostsM-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$12
Miniature Optical Mounting PostsM-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.40

Specifications

  • Type
    Optical Post
  • Thread Type
    2-56 & 8-32
    M2 & M4 (M- versions)
  • Material
    Stainless Steel
  • Diameter
    7.9 mm

Features

Mount 1/2 in. Suprema or our Tiny Mirror Mounts

TSP Series posts have a 2-56 (M2) tapped hole in the bottom end of the post for mounting our 1/2-in. Suprema mirror mounts (SN050-XX and SS050-XX) or our Tiny mirror mounts (987X and 976X) to accommodate the most compact of designs that still mount easily to common optical tables and assemblies.

Precision Ground Stainless Steel for Rigid Optic Support

TSP Series Miniature Posts are precision ground, stainless steel rod posts with a 0.313 in. (7.9 mm) diameter. Each post has a crossed drilled hole for tightening and loosening with better control using increased torque.

Cross-Drilled Hole for Easy Tightening and Loosening

Posts that are 0.75 inches and taller feature a 0.1 in. (2.5 mm) diameter cross-drilled hole below the 8-32 (M4) end. By inserting a 5/64 in. (2 mm) hex wrench (or similar tool) into this hole, it can be used to rotate the post to tighten it into or loosen it from the optical table or breadboard more easily.