Compare Description Drawings, CAD & Specs Lamp TypeLamp WattageEffective Arc SizeApproximate FluxApproximate Brightness Avail. Price
Mercury Arc Lamps6282Hg50 W0.2 x 0.35 mm1300 lm900 cd mm-2
In Stock
$245
Mercury Arc Lamps6281Hg100 W0.25 x 0.25 mm2200 lm1700 cd mm-2
$210
Mercury Arc Lamps6283NSHg200 W0.6 x 2.2 mm10000 lm400 cd mm-2
In Stock
$305
Mercury Arc Lamps6286Hg350 W0.8 x 2.7 mm18000 lm500 cd mm-2$405
Mercury Arc Lamps6285Hg500 W1.1 x 4.1 mm30000 lm300 cd mm-2$905

Compatibility

We offer complete light source systems as well as components for you to easily build your own systems.

When used with a Q Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing
  • Condensing Lens Assembly
  • Rear Reflector
  • Interface Kit
  • Power Supply and appropriate cables
Lamp Housing Lamp Model Lamp Socket Adapter Condensing Lens Assembly Options Rear Reflector Interface Kit Power Supply Cable Complete System



Low Power Q Series Hg
-

When used with a Research Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing (includes rear reflector and condensing lens assembly)
  • Power Supply and appropriate cables
Lamp Housing Options Lamp Model Lamp Socket Adapter Power Supply Cable Complete System 



Low Power Hg
-
Medium Power Hg

Features

Mercury Lamp Shelf Life

We recommend purchasing replacement Mercury lamps only as needed. Hg arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Hg bulbs in stock to reduce lead times when ordering a replacement.

50 W Mercury Lamp

6282 Mercury Lamp Spectral Irradiance

100 W Mercury (Hg) Lamp

6281 Mercury Lamp Spectral Irradiance

200-500 W Mercury (Hg) Lamps

6283NS , 6285 and 6286 Mercury Lamp Spectral Irradiance

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the

Accessories

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80
66087Ozone Eater™, 110/220 VAC, 50/60 Hz
In Stock
$2,090