These objective feature diffraction limited molded glass lenses specially designed for collimating or focusing laser diodes. All objectives are offered with high numerical apertures to accommodate diodes with various divergence angles.
- Ideal for collimating or focusing
- Diffraction limited performance
- AR coated for high transmission
- Excellent wavefront quality
- Corrected for laser diode cover glass
- Microscope objective-type housing See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-LA11Objective Lens, Laser Diode, Aspheric, 0.40 NA, 6.24 mm, 510-1550 nm | In Stock | ||||
![]() | F-LA15Objective Lens, Laser Diode, Aspheric, 0.50 NA, 2.0 mm, 460-1550 nm | |||||
![]() | F-LA17Objective Lens, Laser Diode, Aspheric, 0.30 NA, 6.16 mm, 430-1550 nm | In Stock | ||||
![]() | F-LA22Objective Lens, Laser Diode, Aspheric, 0.25 NA, 11 mm, 350-1550 nm | In Stock |
Specifications
Features
Great Versatility for Use With Most Laser Diodes
Our aspheric lenses are diffraction-limited molded glass lenses with typical wavefront quality better than λ/20 rms. The objectives are corrected for standard laser diode cover glass and optimized specifically for collecting and collimating light output from laser diodes. As laser diodes commonly have fairly high divergence angles we offer various numerical aperture lenses (from 0.25 to 0.5) to match the divergence angle of the particular diode being used. Further, we offer multiple focal lengths to accommodate your specific collimated beam diameter. The objectives are made with aspheric elements with broadband MgF2 broadband AR coatings centered at 780nm, resulting in reasonably low reflectivity from visible through near IR wavelengths.
Accessories
RMS Threaded Adapters and Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-05Objective Lens Holder, RMS, 0.875-20 Thread, For LP-05A Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |