The IMS Series is a robust line of fast, sub-micron resolution linear stages constructed with a light, stiff aluminum body and reliable components that prevent thermal bending effects. They complement the ILS Series linear stages by providing longer travel ranging from 300-600 mm and are capable of high-duty cycles in industrial and laboratory applications. These DC motor-driven stages are suited for applications that need faster speeds and higher repeatability. For even more demanding precision positioning requirements, a version with an integrated linear scale is available to provide very fine resolution and repeatability.
- Stiff, FEM optimized extruded aluminum body prevents thermal bending effects
- Preloaded, backlash-free ballscrew drive allows rapid movements
- Precision recirculating ball bearing slides provide accurate linear motion
- Plug and Play - ESP compatible
- DC motors for high speed and linear encoder version for very fine resolution See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IMS300CCMotorized Linear Stage, 300 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 7 Weeks | ||||
![]() | IMS300CCHAMotorized Linear Stage, 300 mm Travel, DC Motor, Linear Encoder, 1/4-20 | 7 Weeks | ||||
![]() | IMS400CCMotorized Linear Stage, 400 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 8 Weeks | ||||
![]() | IMS400CCHAMotorized Linear Stage, 400 mm Travel, DC Motor, Linear Encoder, 1/4-20 | 8 Weeks | ||||
![]() | IMS500CCMotorized Linear Stage, 500 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 7 Weeks | ||||
![]() | IMS500CCHAMotorized Linear Stage, 500 mm Travel, DC Motor, Linear Encoder, 1/4-20 | 8 Weeks | ||||
![]() | IMS600CCMotorized Linear Stage, 600 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 7 Weeks | ||||
![]() | IMS600CCHAMotorized Linear Stage, 600 mm Travel, DC Motor, Linear Encoder, 1/4-20 | 7 Weeks | ||||
![]() | M-IMS300CCMotorized Linear Stage, 300 mm Travel, DC Motor, Rotary Encoder, M6 | |||||
![]() | M-IMS300CCHAMotorized Linear Stage, 300 mm Travel, DC Motor, Linear Encoder, M6 | 7 Weeks |
Notes:
Stepper Motor and Linear Motor versions are also available.
Compatible Controllers
Compatible motion controllers for these stepper motor driven stages are shown below:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, or Axis): Plug and Play compatible with ESP302 Motion Controllers.
Specifications
Features
FEM-Optimized Aluminum Body
Finite element method (FEM) was used to optimize the structural design of the IMS Series stage aluminum body allowing for extreme stiffness and minimizing bi-metal bending without compromising weight. The rigid body design reduces deflection under load allowing for the highest performance possible in an aluminum stage design. FEM optimized ILS stages are also available which offer shorter travel ranges, lower load capacities, and smaller moving platforms.
Other IMS Stage Features
A rigid top cover prevents damage to the drive train and protects it from dust and debris. IMS Series stages also feature a motor-end mounted origin for repeatable initialization, limit switches to prevent over travel, and elastomeric end-of-run dampers for smooth emergency braking.
Rotary or Linear Encoder Options
IMS-CC stages feature a 4000 pts/rev. encoder mounted directly on the screw in order to prevent screw/motor coupling errors, consequently boosting stage motion accuracy. For more demanding precision positioning requirements, the IMS-CCHA versions utilize an integrated linear scale that provides 0.1 µm resolution feedback and delivers 0.2 µm minimum incremental motion.
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for IMS-CCHA stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Multi-Axis Assemblies
Newport's standard motorized stages and components can be easily combined to create hundreds of possible multi-axis systems. Depending on the products and application, our standard assemblies are available with the following precision alignments:
- Orthogonality to 50 μrad
- Axes Coincidence to 20 μm
Precision Integrated Systems
Newport can design and build high performance, cost-effective solutions for precision industrial and laboratory applications. This video shows an optical metrology system using all Newport products: IMS300CCHA and IMS-LM linear stages for two axes of travel, rails for straightness and stability, cable management, granite base with vibration isolation, and workstation.
XZ Assembly Example
An IMS300 linear stage (X-axis) and a GTS30V vertical stage (Z-axis) mounted directly to each other for high precision and accuracy in two axes of linear motion.
X-Θz Assembly Example
An IMS300 linear stage (X-axis) and a URS150 rotation stage (Θz angle) mounted directly to each other for high precision and accuracy in one axis of linear motion and one axis of rotary motion.
X-Θy Assembly Example
An IMS linear stage and an RV rotation stage mounted on an
XY-Θz Assembly Example
An IMS300 linear stage (X-axis), an ILS150 linear stage (Y-axis) and a URS100 rotation stage (Θz angle) mounted directly to each other for high precision and accuracy in two axes of linear motion and one axis of rotary motion.
Accessories
Right-Angle Bracket
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ180Right-Angle Bracket, IMS, RV120 and RV160 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ120Right-Angle Bracket, ILS, FC and RV | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Manuals
EQ120 & EQ180 Brackets User Manual(832.5 kB, PDF) IMS Linear Stages User's Manual(1.8 MB, PDF)