Sorry, this family of products is no longer available.
The Oriel® CS130™ Extended Range 1/8 m monochromator is a high performance, economical and user-friendly instrument that is ideal for research and OEM applications. The two ruled gratings covering the 300-2200 nm spectral range are aligned at the factory in this fully assembled, turn-key instrument. Available options include slit types and communication interfaces.
- Ebert-Fastie design rejects stray light while minimizing aberrations
- Two extended range gratings used for broad scanning capability
- Fixed or micrometer adjustable slit option
- LabVIEW™ based utility software included
- Control with USB, RS-232/GPIB, or optional hand controller
- Turn-key monochromator comes fully assembled and aligned See All Features
Features
Optical Design
Fixed Slit Versions
Micrometer Adjustable Slit Versions
Optional Hand Controller
Motorized Filter Wheel Accessory Control
The CS130 is capable of automatically controlling the optional model USFW-100 filter wheel. These filter wheels hold up to six 1-inch diameter filters. Neutral density filters can be used for intensity adjustment. Order sorting filters may be installed to block higher order diffraction. The filter wheel can be mounted to the male flange of the monochromator slit or slit holder. The filters are mounted external to the monochromator.
LabVIEW™ Utility Software Included
USB or GPIB/RS232 Communication Interfaces
CS130 monochromators are offered with a USB or GPIB/RS232 communication interface. The utility software provided with the monochromator includes USB drivers for Windows 7 or 10, 32-bit and 64-bit operating systems. GPIB communication offers the distinct advantage of being able to connect multiple devices to a single GPIB port, provided the computer contains a GPIB adapter card. Both GPIB and RS232 communication methods simplify low-level communications, as there is no driver or dell file. USB versions include the USB cable. For RS232/GPIB monochromators, cable 70040(RS232) or 70038 (GPIB) may be ordered separately.
Delivered Fully Assembled and Aligned
Built-In Shutter
Monochromator Mounting
Long Life Instrument
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height |
Optional CS130 Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | APEX2-CS1-KITMounting Kit, APEX2 Illuminator to CS130B Monochromator | 6 Weeks | ||||
![]() | 74006Mounting Plate, Cornerstone 130B Monochromator | 3 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | 3 Weeks | ||||
![]() | 74017Mounting Kit, Cornerstone 130B Monochromator to Research Lamp Housing | 6 Weeks | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks |
Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS130-MCAL-OPT1Calibration Service, 1 Year, Cornerstone CS130B Monochromators | |||||
![]() | CS130-MCAL-OPT2Calibration Service, 3 Year, CS130B, Grating & Mirror Upgrade | |||||
![]() | CS130-MCAL-OPT3Repair Service, Cornerstone CS130B Monochromators |
Resources
Literature
Oriel Legacy Cornerstone 130 Monochromator Datasheet(834.1 kB, PDF)
Manuals
Legacy Cornerstone 130 User Manual RevA(2.5 MB, PDF) Oriel Mono Utility v5.0 Quick Start Guide(1,018.4 kB, PDF)
Software
Oriel MonoUtility_v5.0.4(490 MB, ZIP) 740XX [GPIB].zip(187.4 MB, ZIP) 740XX [RS232].zip(187.4 MB, ZIP) 740XX [USB].zip(189.2 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP)





























