These fast travel lab jacks have dual adjustment knobs for a large travel range in a compact labjack size.
- Fast height adjustment provided by crank handle
- Dual adjustment knobs
- Compact size with 40 mm square platform
- Up to 120 mm vertical travel and 500 N load capacity See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-EN40Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN60Lab Jack, Fast Travel, 70 mm Travel, 60 x 60 mm, 20 N Load, M3 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL120Lab Jack, Fast Travel, 120 mm Travel, 160 x 240 mm, 500 N, M5 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |