MTN brushless DC motor linear stages are durable, all-steel construction positioners with exceptional load capacity, stiffness and thermal stability. They are designed for applicatons that require moving heavy loads with high speed and repeatbility over 100-, 200- or 300-mm travel ranges.
- 100 kg centered and 100 N axial high load capacity
- All steel construction offers high stiffness and thermal stability
- Ball screw design for equal axial load capacity in both directions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MTN100BLHSMotorized Linear Stage, Steel, Brushless DC Motor, 100 mm Travel, M4 and M6 | In Stock | ||||
![]() | MTN200BLHSMotorized Linear Stage, Steel, Brushless DC Motor, 200 mm Travel, M4 and M6 | 8 Weeks | ||||
![]() | MTN300BLHSMotorized Linear Stage, Steel, Brushless DC Motor, 300 mm Travel, M4 and M6 | 3 Weeks |
Notes:
Closed-loop DC Motor and Stepper Motor versions are also available.
Compatible Controllers
Compatible motion controllers for the MTN-BLHS brushless DC motor-driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an High-Power Amplifier. - XPS-D Motion Controller (
, , or Axis): Requires an High-Power Amplifier.
Specifications
Features
Brushless DC Motor Drive
For even faster speed and finer repeatability, Newport offers a brushless DC motor version of the MTN. Its centered load capacity of 1000 N is the same as the other types of MTN stages - Stepper and DC versions. To provide the high power required to drive the brushless DC motor, an XPS controller with
Non-migrating Ball Cage Design
The non-migrating ball cage design eliminates cage drift, particularly in vertical applications, to enhance reliability.
MTN Motor Options
MTN Series stages are available with Stepper, DC, or Brushless DC motors.
- Stepper Motor (MTN-PP): Stepper Motors are a lower cost alternative to DC motor systems for less demanding applications. Micro-stepping is used to improve resolution and smoothness of motion.
- DC Motor (MTN-CC): DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. They are preferable to stepper motor stages for applications requiring high dynamic speed and tight repeatability.
- Brushless DC Motor (MTN-BLHS): Brushless DC Motors offer faster speed and finer repeatability than standard DC motors. They are designed for applications that require moving heavy loads with high speed and repeatability
| MTN-PP (Stepper Motor) | MTN-CC (DC Motor) | MTN-BLHS (Brushless DC Motor) | |
|---|---|---|---|
| Travel Range (mm) | 100 / 200 / 300 | 100 / 200 / 300 | 100 / 200 / 300 |
| Maximum Speed (mm/s) | 40 | 100 | 250 |
| Minimum Incremental Motion (nm) | 100 | 600 | 300 |
| Uni-directional Repeatability, Guaranteed (µm) | ±0.75 | ±0.75 | ±0.3 |
| Bi-directional Repeatability, Typical (Guaranteed) (µm) | ±1.75 (±2.75) | ±0.75 (±1.5) | ±0.3 (±0.5) |
| Accuracy, Typical (Guaranteed) (µm) | ±1.5 (±2.5) / ±2.0 (±2.5) / ±2.5 (±3.0) | ±1.5 (±2.5) / ±2.0 (±2.5) / ±2.5 (±3.0) | ±2.0 (±4.0) |
Ball Screw Design
Ball screw ensures better dynamics and lifetime, as well as equal axial load capacity in both directions.
Accessories
MTN Stage Mounting Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MTN-TPTop Plate, MTN Series Linear Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MTN-BPBase Plate, MTN Series Linear Stages | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ160Right-Angle Bracket, MTN Series linear Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CAP-M61Captive Screws, MTN XY Mounting | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories-Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCAB-1-BCable, 1 m, DB25 Male to DB25 Female, Brushless DC | |||||
![]() | MCAB-3-BCable, 3 m, DB25 Male to DB25 Female, Brushless DC | In Stock | ||||
![]() | MCAB-5-BCable, 5 m, DB25 Male to DB25 Female, Brushless DC | |||||
![]() | MCAB-10-BCable, 10 m, DB25 Male to DB25 Female, Brushless DC |
Resources
Literature
MTN-BLHS Data Sheet(1.5 MB, PDF) XPS Error Compensation Tech Note(919.6 kB, PDF)
Manuals
MTN-BLHS Linear Stages User's Manual(1.2 MB, PDF)