Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Steel, Brushless DC Motor, 300 mm Travel, M4 and M6

Specifications

  • Travel Range
    300 mm
  • Maximum Speed
    250 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    1000 N
  • Axial Load Capacity (+Cx)
    200 N
  • Inverse Axial Load Capacity (-Cx)
    200 N
  • Holding Force at Power Off
    100 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Uni-directional Repeatability, Typical
    ±0.2 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.3 µm
  • Bi-directional Repeatability, Typical
    ±0.3 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.5 µm
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±60 µrad
  • Compliance in Pitch
    6 µrad/Nm
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±53 µrad
  • Compliance in Yaw
    5 µrad/Nm
  • Compliance in Roll
    4 µrad/Nm
  • Drive Type
    Brushless DC Motor
  • Cable Length
    3 m
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    15.4 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    170 W
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage. Along with the controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
Notes:
  1. Requires XPS-DRV11BL driver module
  2. Requires XPS-DRV11BL driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Captive Screw Sets for Motorized StagesM-CAP-M61Captive Screws, MTN XY Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Base and Top Plates for Motorized StagesMTN-BPBase Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$546
Base and Top Plates for Motorized StagesMTN-TPTop Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$395

Accessories-Cables

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMCAB-1-BCable, 1 m, DB25 Male to DB25 Female, Brushless DC$280
ESP Compatible Stage to Motion Controller CablesMCAB-3-BCable, 3 m, DB25 Male to DB25 Female, Brushless DC
In Stock
$341
ESP Compatible Stage to Motion Controller CablesMCAB-5-BCable, 5 m, DB25 Male to DB25 Female, Brushless DC
In Stock
$421
ESP Compatible Stage to Motion Controller CablesMCAB-10-BCable, 10 m, DB25 Male to DB25 Female, Brushless DC$669