Motorized Linear Stage, Steel, Brushless DC Motor, 100 mm Travel, M4 and M6

Specifications

  • Travel Range
    100 mm
  • Maximum Speed
    250 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    1000 N
  • Axial Load Capacity (+Cx)
    200 N
  • Inverse Axial Load Capacity (-Cx)
    200 N
  • Holding Force at Power Off
    100 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Uni-directional Repeatability, Typical
    ±0.2 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.3 µm
  • Bi-directional Repeatability, Typical
    ±0.3 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.5 µm
  • Pitch, Typical
    ±10 µrad
  • Pitch, Guaranteed
    ±20 µrad
  • Compliance in Pitch
    6 µrad/Nm
  • Yaw, Typical
    ±10 µrad
  • Yaw, Guaranteed
    ±17 µrad
  • Compliance in Yaw
    5 µrad/Nm
  • Compliance in Roll
    4 µrad/Nm
  • Drive Type
    Brushless DC Motor
  • Cable Length
    3 m
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    10.5 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    170 W
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage. Along with the controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
Notes:
  1. Requires XPS-DRV11BL driver module
  2. Requires XPS-DRV11BL driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Captive Screw Sets for Motorized StagesM-CAP-M61Captive Screws, MTN XY Mounting
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Base and Top Plates for Motorized StagesMTN-BPBase Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$546
Base and Top Plates for Motorized StagesMTN-TPTop Plate, MTN Series Linear Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$395

Accessories-Cables

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMCAB-1-BCable, 1 m, DB25 Male to DB25 Female, Brushless DC$280
ESP Compatible Stage to Motion Controller CablesMCAB-3-BCable, 3 m, DB25 Male to DB25 Female, Brushless DC
In Stock
$341
ESP Compatible Stage to Motion Controller CablesMCAB-5-BCable, 5 m, DB25 Male to DB25 Female, Brushless DC
In Stock
$421
ESP Compatible Stage to Motion Controller CablesMCAB-10-BCable, 10 m, DB25 Male to DB25 Female, Brushless DC$669