Motorized Linear Stage, Steel, Brushless DC Motor, 200 mm Travel, M4 and M6

  • Travel Range
    200 mm
  • Maximum Speed
    250 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    1000 N
  • Axial Load Capacity (+Cx)
    200 N
  • Inverse Axial Load Capacity (-Cx)
    200 N
  • Holding Force at Power Off
    100 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Uni-directional Repeatability, Typical
    ±0.2 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.3 µm
  • Bi-directional Repeatability, Typical
    ±0.3 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.5 µm
  • Pitch, Typical
    ±20 µrad
  • Pitch, Guaranteed
    ±40 µrad
  • Compliance in Pitch
    6 µrad/Nm
  • Yaw, Typical
    ±17 µrad
  • Yaw, Guaranteed
    ±35 µrad
  • Compliance in Yaw
    5 µrad/Nm
  • Compliance in Roll
    4 µrad/Nm
  • Drive Type
    Brushless DC Motor
  • Cable Length
    3 m
  • Vacuum Compatibility
    No
  • Thread Type
    M4 and M6
  • Weight
    12.9 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    170 W