The Agilis™ Series of high precision miniature rotation stages feature Newport’s new, Agilis piezo step direct motor. Agilis stages provides the benefits of ultra-high adjustment sensitivity and convenient remote operation at a price and size comparable to that of a high quality manual stage.
- Ultra-high adjustment sensitivity
- Ultra-compact for systems integration
- Set-and-forget long-term stability
- Convenient remote operation
- Available with direct read encoder and Conex controller
- Vacuum compatible version See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100V6Motorized Rotation Stage, Piezo, 1.0 in., Vacuum Compatible, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Optic Diameter25.4 mm
- Maximum Speed2 °/s
- Minimum Incremental Motion5 µrad
- Graduations2 °
- Transverse Stiffness100 µrad
- Cable Length1.2 m
- Operating Temperature+10 to +35 ˚C
- Weight135 g
- Retaining Ring Thread1.063-20
Features
Lightweight and Compact
The AG-PR100 is an ideal, cost-effective solution to making fine rotational adjustments of optical components and small samples. The ultra-compact and light weight AG-PR100 and CONEX-AG-PR100P rotation stages feature 1 inch apertures with retaining rings and are ideal for continuous rotation of waveplates and polarizers.
Directly Coupled Agilis Piezo Motor
Agilis piezo motors are directly coupled to the moving carriages with no intermediate screw or gear. Precision motion is achieved by a proprietary ball bearings. When idle, the holding force of the motor locks the position for true set and forget long term stability. Compared to alternative screw driven designs, Agilis rotation stages do not compromise adjustment range or lifetime and they have no backlash. In contrast to ultrasonic motors, the Agilis non-resonant motor makes small incremental adjustments more predictable with an impressive minimum incremental motion capability, ideal for ultra-sensitive alignments.
Accessories
CONEX Integrated Controller
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Agilis Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | |||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Agilis Series Piezo Motor Driven Positioners(752.4 kB, PDF) AG-PR100 Data Sheet(621.6 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
















