Show Filters:
Showing 9 of 9 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Visible Achromatic Aspherical LensesAPAC10Aspherical Lenses, Achromatic, 9.00 mm Diameter, 12.00 mm EFL
$178
Visible Achromatic Aspherical LensesAPAC11Aspherical Lenses, Achromatic, 9.00 mm Diameter, 18.00 mm EFL
$178
Visible Achromatic Aspherical LensesAPAC12Aspherical Lenses, Achromatic, 12.50 mm Diameter, 14.00 mm EFL
$191
Visible Achromatic Aspherical LensesAPAC13Aspherical Lenses, Achromatic, 12.50 mm Diameter, 20.00 mm EFL
$191
Visible Achromatic Aspherical LensesAPAC14Aspherical Lenses, Achromatic, 12.50 mm Diameter, 25.00 mm EFL
$191
Visible Achromatic Aspherical LensesAPAC15Aspherical Lenses, Achromatic, 25.00 mm Diameter, 30.00 mm EFL
$205
Visible Achromatic Aspherical LensesAPAC16Aspherical Lenses, Achromatic, 25.00 mm Diameter, 35.00 mm EFL
$205
Visible Achromatic Aspherical LensesAPAC17Aspherical Lenses, Achromatic, 25.00 mm Diameter, 40.00 mm EFL
$205
Visible Achromatic Aspherical LensesAPAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL
$205

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm () N/A N/A N/A
50.8 mm ()





N/A
38.1 mm () LT20 lens tube with
adapter
LP-2 lens positioner with
adapter
N/A
25.4 mm ()














12.7 mm ()



N/A
6.35 mm with
adapter
LT05 lens tube with
adapter
LP-05 lens positioner with
adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Antireflection Coating
    425-675 nm
  • Coating Type
    Visible Multilayer
  • Coating Code
    Vis-0 Front
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Surface Quality
    40-20 scratch-dig
  • Diameter Tolerance
    +0.0/-0.05 mm
  • Clear Aperture
    90% of central diameter

Features

Achromatic Asphere Design

Aspherical achromatic lenses consist of two cemented elements, a positive low-index crown glass lens element cemented to a negative high-index flint glass lens element. These elements are carefully selected to cancel chromatic aberration at two well separated wavelengths; which provide superior color correction and the smallest RMS spot size closest to the diffraction limit. The second element of the achromatic lens is aspherical to reduce wavefront errors arising from standard spherical achromats. These aspherical achromatic lenses are the ideal choice for imaging, fiber coupling, scanning, and other applications that use a broadband laser or white light sources.

Broadband Visible AR Coatings

Achromatic aspheres utilize a broadband visible coating on the front side to provide optimal transmission. The antireflection coating is applied to the front surface, whereas the back surface has a molded aspheric polymer cap with a protective seal.

Design Wavelengths

These lenses can be used within the wavelength regime of 400-2000nm. However, the color and spherical aberration correction is only optimized over the wavelength regime of 400-700nm. The Aspherical achromatic lenses not only have superior color correction compared to standard achromats, but also have very similar spherical aberration corrections to those of machined aspheres.