The 562 Series ULTRAlign™ Linear Stages are 3-axis stages with a horizontal mounting platform built to provide superior long-term stability and a high load capacity. The crossed-roller bearings and precision-manufactured bearing surfaces produce linear translation with guaranteed <100 µrad deviation.
- XYZ translation stages with large horizontal platforms
- Stainless steel body provides rigid support for up to 35 lb. load capacity
- Each axis has 13 mm travel with individually tested & guaranteed <100 µrad deviation
- Hardened steel, crossed-roller bearings for high rigidity and precision motion
- Left and right-handed configurations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562-XYZ-LHXYZ Linear Stage, ULTRAlign, 0.5 in., Left-Handed, 8-32 and 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZXYZ Linear Stage, ULTRAlign, 12.7 mm, Right-Handed, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZ-LHXYZ Linear Stage, ULTRAlign, 12.7 mm, Left-Handed, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Actuators are not included. Three actuators are required. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX, Y, Z
- Maximum Stage Travel12.7 mm
- Centered Load Capacity156 N
- Angular Deviation<100 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Platform Size63 x 95.3 mm
- Height69.9 mm
Features
Rigid Crossed Roller Bearings Eliminate Flexure Resonances
Spring-flexures have been touted as the best design method for ultra-precise positioning, but they are inherently susceptible to vibrational disturbances. Their low natural frequency makes them extremely sensitive to everyday lab activities - even walking or talking could disturb your experimental measurements. Touching a flexure component or the optical table can cause changes in the stage position, causing large variations in the output signal. This sensitivity can make fine manual adjustment difficult or sometimes impossible and forces the use of more expensive motion control systems.
Crossed roller bearings, when optimally pre-loaded, are not as susceptible to vibration, giving the ULTRAlign™ far greater stability and stiffness than positioners with flexure designs. With the precision and stability made possible by crossed roller bearing construction, in many cases manual micrometers can be substituted for piezoelectric actuators without degrading positioning performance.
High Load Capacity Stage for Alignment
Left or Right Handed Configurations
ULTRAlign™ XYZ stages come in mirror-image right and left-hand versions. This permits all micrometers to be located on the same side, so there's never a need to reach over your work to make adjustments on the opposite side. It also means you have more flexibility in how you lay out your experiment on the table. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.
Easy to Interchange Actuators
Fiber Optic Alignment Versions
For fiber applications, the 562F-XYZ is a 562-XYZ stage with a top mounting rail and additional bottom base plate attached for an optical axis height of 98.4 mm. The robust design of the 562 Series stages makes them ideal for repetitive, high use fiber optic manufacturing and research applications. Metric and left-handed versions of the 562F-XYZ are also available as part of the ULTRAlign Precision Fiber Optic Alignment Stages family.
















