The 1919-R optical power meter is an advanced, portable power and energy meter capable of measuring from pW to thousands of Watts, in an ergonomically designed compact body.
- Ideal for versatile and portable optical power and energy measurements
- Ergonomic design with a user-friendly interface
- Digital with Bargraph, Analog Needle, Line Plot, Stability, Real Time Statistics displays
- Scalable 15 Hz Analog Output
- Log every point at up to 5 kHz with Pyroelectric sensors
- USB and RS232 interfaces with powerful PMManager(TM) PC application See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock |
Specifications
- Compatible DetectorsNewport 818-xx/DB, 918D, 819C/D, 919E, 919P, LIAD, PEPS
- Computer InterfacesUSB, RS-232
- Sampling Rate15 Hz (photodiode and thermopile), 5 kHz (pyroelectric Detectors)
- Repetition RateUp to 25 kHz pulses (pyroelectric)
- Data StorageExternal Storage Defined by User Supplied USB Drive
- Analog Output1, 2, 5, 10 V into 100 Ω, mono audio 2.5 mm jack (included)
- Accuracy±0.25 % (Full Scale) (Add ± 20 pA for PD and Thermopile Detectors)
- Power RequirementsDC 12 - 16 V, 1W
- BatteryRechargeable Li-ion Batteries
- Battery Life14 hours typical between charges
- Detector InputUp to 1.3 mA for Photodiode Sensors
- Display Mode15 mm numeric display. High resolution analog needle also can be chosen.
- Display TypeHigh legibility TFT 320 x 240 pixel graphics LCD
- Display Refresh Rate15 Hz
- Photodiode MeasurementAverage power, exposure
- Thermopile MeasurementAverage power, single shot energy
- Pyroelectric MeasurementPulse energy (every pulse up to 5 kHz), peak power
- Measurement RateUp to 5000 Hz on board and USB, 30 Hz RS-232 (pulse energy); 15 Hz (power)
- Resolution18 bits plus sign for PD and Thermopile 12 bits no sign for Pyroelectric Detector
- Dimensions113 x 213 x 40 mm
- Weight0.47 kg
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CECompliant
- RoHSCompliant
Features
Overview Video
This video presents an overview of the 1919-R's multi-functionality by demonstrating a variety of measurement modes, data display methods, and advanced analytical functions.
Variety of Measurement Modes
The 1919-R offers a choice of real time or averaged measurements in watts, watts per area, joules, joules per area, or a unitless ratio against a reference value, depending on the detector type. The 1919-R provides a larger number of measurement modes, when compared to other power meter models. These include Pulsed Power value, when connected to a 919P series thermopile detector, for a pulsed laser source, and total accumulated energy (exposure) over a period of time, when connected to a photodiode or a 919E series pyroelectric detector.
Advanced Functions at Your Fingertips
The 1919-R is one of the most feature rich handheld optical power and energy meter available. With laser tuning, data logging, graphing, normalizing, statistics, user selectable display color, and mathematics functions in the power meter, one can run a complex experiment without going through a complex setup using a separate computer.
Variety of Data Presentation Methods
In addition to displaying the measurement values in the standard numerical bar graph mode, the simulated analog needle, and the line graph, one can also choose to display the real time statistical values on the screen. Pass/fail criteria can be set up to display a warning sign.
Ergonomic Hardware Design
The case is made of molded high impact plastic with optimized angle kickstand. Rubberized sides provide an easy grip of the power meter and protection against damage. The 1919-R can be operated either by battery or from an AC power supply (included) with the charger plugged in at all times. Its backlight allows illumination of the power meter in low light conditions.
PMManager Application Software
PMManager™ is a powerful application software controlling and taking measurement data. It turns a PC into a laser power multi-channel analysis workstation. The PMManager software features include: extensive graphic display of data, advanced measurement processing, data logging for future review, printing of graphs and data, and the ability to connect additional devices during active measurements. The PMManager™ software package includes the latest user manual, the COM object manual, the user command list, and automation examples written in various programming languages. For a detailed account of capabilities, please see our PMManager Tutorial.
Portable Versatility
The diverse array of measurement modes, advanced features including statistical and mathematical functions, and the ergonomic, handheld design of the 1919-R make it a valuable tool for advanced photonics R&D applications. It is easy to carry the device from one lab to another and can be used in different types of experiments.
Calibration Report Included
Newport certifies calibration performed using standards traceable to the National Institute of Standards and Technology (NIST) and other recognized national standards laboratories. Included with your new instrument is a comprehensive calibration report. Newport also recommends recalibration every 12 months.
Compatible Detectors
- 918D High Performance Photodiode Sensors
- 818-xx/DB Low Power Calibrated Photodiode Sensors
- 818/918D Wand Style Calibrated Photodiode Sensors
- 818 Fiber Optic Detectors
- 819C/819D Calibrated Integrating Sphere Sensors
- 918D Fiber Optic Detectors, Sphere-Based
- 919P Thermopile Sensors
- 919E Pyroelectric Laser Pulse Energy Sensors
- PEPS Optical Power, Energy, and Position Sensors
- Lock-in Amplifier Detectors
Please refer to Complete Guide of Newport Meter/Detector Compatibility for the most up-to-date compatibility information.
Accessories
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1J02133B-NPCarrying Case, Spare, 843-R Series and 1919-R Power Meters, Plastic | |||||
![]() | 7E02008-NPSpare Analog Output Connector, 843-R Series and 1919-R Power Meters | In Stock | ||||
![]() | 7E14008-NPSpare Battery, 843-R Series and 1919-R Power Meters | In Stock | ||||
![]() | 7E01279-NPUSB Cable, Type A to MICRO-B, Male to Male, 1.8 Meter | In Stock | ||||
![]() | 7E01213-NPRS-232 Cable, Spare, 1919-R | In Stock | ||||
![]() | 843-PS-UNPower Supply, External, Spare, 843-R Series | 3 Weeks | ||||
![]() | 71686Calibration Module, Oriel Amplified Detectors to 1936-R/2936-R Power Meters | In Stock | ||||
![]() | DET-ADAP-PDPower Meter Adapter, BNC-to-DB15, Third Party Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Manuals
1919-R Optical Power Meter Quick Reference(44.6 kB, PDF) 1919-R Optical Power Meter User Manual(3.6 MB, PDF) LMMeasurement COM Object Manual Version 13(580.3 kB, PDF)
Literature
1919-R Power&Energy Meter Datasheet(2.8 MB, PDF) Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Other
CE Declaration 843-R 1919-R.pdf(381.7 kB, PDF)
Tutorials
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport Power Meter and Detector Legacy and Compatibility Newport User Commands Revision 08(PDF)
Software
PMManager Setup Version 3.8(117.7 MB, ZIP) 1919-R Firmware Version 1.56(11 MB, ZIP)