Show Filters:
Showing 11 of 11 total products
Compatibility:
Compare Description Drawings, CAD & Specs Travel RangeMountingVacuum CompatibilityVacuum Wire Material Avail. Price
Vacuum Picomotor Piezo Actuators8301-V12.7 mm9.5 mm Shank10-6 TorrTeflon®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,108
Vacuum Picomotor Piezo Actuators8301-UHV12.7 mm9.5 mm Shank10-9 TorrTeflon®
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,446
Vacuum Picomotor Piezo Actuators8301-UHV-KAP12.7 mm9.5 mm Shank10-9 TorrKapton®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,709
Vacuum Picomotor Piezo Actuators8321-V12.7 mmM12 x 0.5 mm Thread10-6 TorrTeflon®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,108
Vacuum Picomotor Piezo Actuators8321-UHV12.7 mmM12 x 0.5 mm Thread10-9 TorrTeflon®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,446
Vacuum Picomotor Piezo Actuators8321-UHV-KAP12.7 mmM12 x 0.5 mm Thread10-9 TorrKapton®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,690
Vacuum Picomotor Piezo Actuators8302-V25.4 mm9.5 mm Shank10-6 TorrTeflon®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,108
Vacuum Picomotor Piezo Actuators8302-UHV25.4 mm9.5 mm Shank10-9 TorrTeflon®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,446
Vacuum Picomotor Piezo Actuators8302-UHV-KAP25.4 mm9.5 mm Shank10-9 TorrKapton®
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,668
Vacuum Picomotor Piezo Actuators8322-V25.4 mmM12 x 0.5 mm Thread10-6 TorrTeflon®
In Stock
$1,108
Vacuum Picomotor Piezo Actuators8303-V50.8 mm9.5 mm Shank10-6 TorrTeflon®
In Stock
$1,122

Specifications

  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N
  • Frequency
    2 kHz
  • Vacuum Wire Material
    Teflon (-V and -UHV models)
    Kapton (-UHV-KAP models)
  • Wire Length
    44.5 mm (-V and -UHV models)
    152.4 mm (-UHV-KAP models)
  • Operating Temperature
    10-40° C

Features

Vacuum and Ultra-High Vacuum Compatible

The vacuum versions of the Picomotor actuators can be used in vacuum (10-6 Torr) environments and the ultra-high vacuum versions of the Picomotor actuators can be used in UHV (10-9 Torr) environments as well as VUV/EUV applications.

<30 nm Positioning Resolution

Our Picomotor actuators have a step size of less than 30 nm per step, allowing for very small, controlled movements. Note that the step size for open-loop picomotors varies from step to step and between forward and backward directions, and is directly related to payload – hence, position feedback should be provided by an external signal when operating an open-loop picomotor. For vacuum applications requiring absolute position calibration and high repeatability, consider a Vacuum Compatible Closed-Loop Picomotor actuator.

Teflon or Kapton Wires

All of our vacuum compatible and ultra-high vacuum compatible Picomotor actuators come with short, Teflon-coated leads so you can make connections to your vacuum-chamber feedthrough. If, however, you are working with X-rays or other high-radiation applications, we offer versions with Kapton-coated wire extensions.

Easy-to-Use, Flexible Controllers and Drivers

We offer both Open-Loop Picomotor controllers and drivers as well as Closed-Loop Picomotor controllers and drivers. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively for open-loop actuators, you may choose to use our TTL/Analog Picomotor driver.

Set-and-Forget Long-Term Stability

The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your set-up will stay put, even when you power down your system.

Substantial Force

With a load capacity of 5 lbs (22 N) for our standard sized Picomotor actuators and 3 lbs (13 N) for our tiny Picomotor actuator, they feature a substantial push force.