Picomotor Actuator, Ultra-High Vacuum, 1.0 in., .375 in. Shank, Kapton

The 8302-UHV-KAP Ultra-High Vacuum Picomotor™ Actuator with Kapton Wires offers 1 inch (25.4 mm) travel and can be used in UHV environments (10-9 Torr) as well as for VUV/EUV applications. Similar to our 8301-UHV, it is now offered with Kapton wires while utilizing our patent pending strain relief mechanism. It is ideal for beam-steering and scientific vacuum motion-control applications. This actuator offers the same better than 30-nm resolution with minimal backlash along with excellent long-term stability and high stiffness, including the ability to maintain their set positions even in the power-off state.
<30 nm Positioning Resolution
Our Picomotor actuators have a step size of less than 30 nm per step, allowing for very small, controlled movements. Note that the step size for open-loop picomotors varies from step to step and between forward and backward directions, and is directly related to payload – hence, position feedback should be provided by an external signal when operating an open-loop picomotor. For vacuum applications requiring absolute position calibration and high repeatability, consider a Vacuum Compatible Closed-Loop Picomotor actuator.
Teflon or Kapton Wires
All of our vacuum compatible and ultra-high vacuum compatible Picomotor actuators come with short, Teflon-coated leads so you can make connections to your vacuum-chamber feedthrough. If, however, you are working with X-rays or other high-radiation applications, we offer versions with Kapton-coated wire extensions.
Easy-to-Use, Flexible Controllers and Drivers
We offer both Open-Loop Picomotor controllers and drivers as well as Closed-Loop Picomotor controllers and drivers. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively for open-loop actuators, you may choose to use our TTL/Analog Picomotor driver.
Set-and-Forget Long-Term Stability
The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your set-up will stay put, even when you power down your system.
Substantial Force
With a load capacity of 5 lbs (22 N) for our standard sized Picomotor actuators and 3 lbs (13 N) for our tiny Picomotor actuator, they feature a substantial push force.
Specifications
- Travel Range25.4 mm
- Minimum Incremental Motion<30 nm
- Maximum Speed1.2 mm/min
- Axial Load Capacity22 N
- Mounting9.5 mm Shank
- Frequency2 kHz
- EnvironmentUltra High Vacuum
- Vacuum Compatibility10-9 Torr
- Vacuum Wire MaterialKapton®
- Wire Length152.4 mm
- Operating Temperature10-40 °C
Resources & Downloads
3D Product Models
Literature
UHV Picomotors(1.6 MB, PDF) 830x-V_ 830X-UHV Series Datasheet(1.6 MB, PDF) Picomotor FAQ(3.1 MB, PDF)
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Certificates
EU27 Declaration of Conformity 8301.pdf(142.8 kB, PDF)
2D Product Drawings
8302-UHV-KAP dwg(901.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8302-VPicomotor Actuator, Vacuum Compatible, 1.0 in. Travel, 0.375 in. Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301-UHV-KAPPicomotor Actuator, Ultra-High Vacuum, 0.5 in., .375 in. Shank, Kapton | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8321-UHV-KAPPicomotor Actuator, Ultra-High Vacuum, 0.5 in., 12x.5 mm Thread, Kapton | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8303-VPicomotor Actuator, Vacuum Compatible, 2.0 in. Travel, 0.375 in. Shank | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | In Stock | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











