Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor Actuator, Ultra-High Vacuum, 1.0 in. Travel, 0.375 in. Shank

Specifications

  • Travel Range
    25.4 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Environment
    Ultra High Vacuum
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    44.5 mm
  • Operating Temperature
    10-40 C

Resources & Downloads

3D Product Models
Literature
Technical Notes
Certificates
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable
In Stock
$894