Picomotor Actuator, Ultra-High Vacuum, 0.5 in. Travel, 0.375 in. Shank

  • Travel Range
    12.7 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Environment
    Ultra High Vacuum/Extreme UV
  • Vacuum Compatibility
    10-9 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    44.5 mm
  • Operating Temperature
    10-40 C