The IDL-V series was developed for industrial applications that require a high load capacity vertical axis to carry the work. It features sub-micron minimum incremental motion, smooth motion and stiff construction.
- Built for industrial applications
- Up to 500 N load capacity with unobstructed access to the payload from any direction
- Stiff construction
- Fine positioning See All Features
Compatible Controllers
Compatible motion controllers for the IDL280-Z20 vertical stage are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module.
The maximum power consumption is 50 W.
Specifications
- Travel Range20 mm
- Minimum Incremental Motion0.1 µm
- Maximum Speed5 mm/s
- Centered Load Capacity500 N
- Accuracy, Guaranteed±2 µm (over full travel)
- Bi-directional Repeatability, Guaranteed±0.6 µm
- Uni-directional Repeatability, Guaranteed±0.1 µm
- Drive MechanismPrecision ball screw
- Drive Screw Pitch2 mm
- BearingsDouble row recirculating ball bearings
- Reduction GearBelt gear 1:4 + Wedge 1:2
- Base MaterialAnodized Alumnimum
- FeedbackScrew-mounted rotary encoder, 5,000 cts/rev, index pulse
- Encoder Resolution50 nm
- Limit SwitchesOptical
- OriginOptical, at center of travel, including mechanical zero signal
- Origin Repeatability±0.5 µm
- ConnectorsDB25
- Pitch, Guaranteed±50 µrad
- Roll, Guaranteed±50 µrad
- Cable Length3 m
- Weight32 lbs. (14.5 kg)
- MTBF20,000 h (25% load, 30% duty cycle)
- RoHSCompliant
Features
Matched to IDL Linear Translation Stages
Based on a customer-proven and modular wedge design, the IDL280-Z20 provides sub-micron MIM, smooth motion and stiff construction for use with high dynamic performance XY systems. In particular, it is matched to the IDL280 industrial-grade linear motor translation stages, making it easy to securely construct multi-axis systems, and provides unobstructed access to the payload from any side.
Accessories
Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IDL280-300LMMotorized Linear Stage, Industrial, Linear Motor, 300 mm Travel, 280 mm | In Stock | ||||
![]() | IDL280-1200LMMotorized Linear Stage, Industrial, Linear Motor, 1200 mm Travel, 280 mm |
Resources
Manuals
IDL280-Z20 Vertical Stage User's Manual(1.4 MB, PDF)
Literature
LMS Data Sheet(2.2 MB, PDF) IDL280-Z20 Data Sheet.pdf(1.4 MB, PDF) XPS Error Compensation Tech Note(919.6 kB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)