Motorized Linear Stage, Industrial, Linear Motor, 300 mm Travel, 280 mm

  • Travel Range
    300 mm
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    50 nm
  • Continuous Motor Force
    265 N
  • Peak Motor Force
    1248 N
  • Centered Load Capacity
    1500 N
  • Accuracy, Typical
    ±0.7 µm
  • Accuracy, Guaranteed
    ±2.0 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.25 µm
  • Pitch, Typical
    ±21 µrad
  • Pitch, Guaranteed
    ±25 µrad
  • Compliance in Pitch
    0.3 µrad/Nm
  • Yaw, Typical
    ±15 µrad
  • Yaw, Guaranteed
    ±25 µrad
  • Compliance in Yaw
    0.2 µrad/Nm
  • Compliance in Roll
    0.3 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    5 m
  • Thread Type
    M6
  • Width
    280 mm
  • Weight
    48 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE