Show Filters:
Showing 3 of 8 total products View all products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Gimbal Mirror MountsU100-GGimbal Mirror Mount, ULTIMA®, Center, 1.0 in. Diameter, No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196
ULTIMA® Gimbal Mirror MountsU100-G2HGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$254
ULTIMA® Gimbal Mirror MountsU100-G2KGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$271
Notes:

This product was invented by Armen Y. Dallakian, Yerevan, Armenia.

Specifications

  • Mechanism
    Gimbal
  • Adjustments
    θx, θy
  • Optic Loading
    Rear
  • Material
    Anodized Aluminum

Features

Gimbal vs. Non Gimbal Mounts

A gimbal mount has axes of rotation which intersect at the center front surface of the optic. When the mount is adjusted only the beam's angle changes, not its length. In contrast, a non-gimbal mount will shorten or lengthen a beam path as angle is adjusted.

Quickly Replaceable Actuators

The U100-G and the U200-G ULTIMA® industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position, to meet the requirements for any application. Actuators can be easily replaced by simply loosening two screws to let the actuator gently slide out from the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.

Beam Splitting Aperture

ULTIMA Gimbal mounts feature an aperture designed for beam splitting.  Because of the hollow-hemisphere design, beams are allowed to pass through the aperture allowing beam reflection and transmission.  The aperture entrance is also designed with a deep 45-degree chamfer to accept beams at wide angles.

Accessories

Picomotor™ Piezo Version

Compare Description Drawings, CAD & Specs Avail. Price
8814Picomotor Piezo Gimbal Mount, 1.0 in. Diameter, 2-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,753
8816Picomotor Piezo Gimbal Mount, 2.0 in. Diameter, 2-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,055

Recommended Compatible Actuators

Compare Description Drawings, CAD & Specs Avail. Price
AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741
TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512

Additional Beam Splitting Mounts

Compare Description Drawings, CAD & Specs Avail. Price
SL25.4BMGimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,199
SL51BMGimbal Optical Mount, 2.0 in. Diameter, (2) BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,512
HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205
9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
9774Mirror Mount, Top Adjust, 1.0 in. Diameter, 2 Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
9775Mirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Knob Top Adjust
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$197