Show Filters:
Showing 10 of 45 total products
Compatibility:
Select
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs DiameterEffective Focal Length (EFL)Wavelength RangeF/#Edge Thickness (Te) Avail. Price
Concave Broadband Metallic Mirrors05DC100AL.212.7 mm50 mm250-600 nm3.93.18 mm
In Stock
$158
Concave Broadband Metallic Mirrors05DC100ER.112.7 mm50 mm450-700 nm3.93.18 mm
In Stock
$147
Concave Broadband Metallic Mirrors05DC100ER.212.7 mm50 mm480-20000 nm3.93.18 mm
In Stock
$185
Concave Broadband Metallic Mirrors05DC200AL.212.7 mm100 mm250-600 nm7.93.18 mm$158
Concave Broadband Metallic Mirrors05DC200ER.112.7 mm100 mm450-700 nm7.93.18 mm
In Stock
$146
Concave Broadband Metallic Mirrors05DC200ER.212.7 mm100 mm480-20000 nm7.93.18 mm
1 Week
$185
Concave Broadband Metallic Mirrors05DC25AL.212.7 mm12.5 mm250-600 nm13.18 mm
In Stock
$180
Concave Broadband Metallic Mirrors05DC25ER.112.7 mm12.5 mm450-700 nm13.18 mm
In Stock
$169
Concave Broadband Metallic Mirrors05DC25ER.212.7 mm12.5 mm480-20000 nm13.18 mm
In Stock
$237
Concave Broadband Metallic Mirrors05DC500AL.212.7 mm250 mm250-600 nm19.73.18 mm
In Stock
$165
Notes:

For flat broadband metallic mirrors, click here

Specifications

  • Mirror Shape
    Concave
  • Material
    Borofloat® 33
  • Angle of Incidence
    0-15°
  • Surface Accuracy, Power
    1.5λ @ 632.8 nm
  • Surface Accuracy, Irregularity
    λ/4 @ 632.8 nm
  • Surface Quality
    40-20 scratch-dig
  • Back Surface
    Ground
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Clear Aperture
    ≥central 80% of diameter
  • Wedge
    ≤0.025 mm edge thickness variation
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Borofloat® 33 Substrates

Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.

Enhanced Aluminum UV Coating

Our AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250 – 600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal.

Enhanced Aluminum VIS-NIR Coating

Our ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.

Protected Silver VIS-IR Coating

Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm. This silver mirror is a favorite for Ultrafast scientists who want an inexpensive option.

Accessories

Mirror Mounts

Compare Description Drawings, CAD & Specs Avail. Price
M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$170
9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$147
U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255

Resources