Compare Description Drawings, CAD & Specs Avail. Price
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsST05-F2HMirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$190
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsST05-R2HMirror Mount, ZeroDrift, 0.5 in., Two 100 TPI Hex Key, Rear Load
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$190
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsST05-F3HMirror Mount, ZeroDrift, 0.5 in. Diameter, Three 100 TPI Hex Key
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$208
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsSS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$246
Suprema® ZeroDrift™ Thermally Compensated Mirror MountsSU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$354

Specifications

  • Mechanism
    Kinematic
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Material
    Stainless Steel
  • Thread Type
    8-32 (M4) CLR

Features

What is Thermal Drift Compensation?

Because the thermal deflection of optical mounts can be characterized, and these deflections can be controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patent-pending innovation is called ZeroDrift™ Technology.

How Much does ZeroDrift™ Technology Reduce Drift?

Our tests show that ZeroDrift™ technology reduced the thermal drift of a stainless steel mirror mount by 85%.  The graph shows thermal drift of 6 µrad and shift of 1 µrad.

Reduced Mounting Stress

ZeroDrift technology has been combined with our low wavefront distortion (LWD) retainer to hold mirrors in a way that will not induce optical distortion. It uses an axial three-point mounting method to gently, but securely, hold optics with tight flatness tolerances.

Locking Actuators

Top left: lever lock. Top right: jam nut lock. Bottom: Flexure lock built in the adjuster's bushing

For long-term stability, Suprema® ZeroDrift™ Mirror Mounts feature lockable adjustment screws. The jam nut lock, used for SS100T, exerts an axial force on the adjustment screw which locks the mirror mount's alignment in place and can be tightened by hand. The lever lock, used for the ST05 models, and the flexure lock built with an AJS bushing, used for SU100TW, exert a tangential force on the screw to prevent rotation. Adjustment and locking actions for these models are accomplished using a single tool from the same side of the mount.

Front- and Rear-Loading Options

The Suprema® ZeroDrift™ Mirror Mounts are offered in both front- and rear-loading versions. Installing a mirror from the front is more convenient, which can be useful when replacing mirrors without having to disrupt an optical system setup or remove its components. Rear-loading a mirror guarantees that the reflective surface will be flat on the face of the mount irrespective of the mirror's thickness.

3-Point Axial Clamping Reduces Mounting Stress

Suprema® ZeroDrift™ Mirror Mounts offer two types of front loading versions. The standard front loading version uses a set screw to secure the optic while the retaining plate featured in SU100TW-F2K uses 3-point axial clamping for securing the optic which reduces mounting stress. 

Accessories

Alternate Adjusters

Compare Description Drawings, CAD & Specs Avail. Price
AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$33
AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40