Our uncoated N-BK7 precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion for demanding laser electro-optic focusing applications.
- Uncoated plano-convex lenses for focusing applications
- 40-20 or 60-40 scratch-dig N-BK7 substrates
- Standardized focal lengths across different lens sizes
- RoHS certified See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX010 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX013 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX016 | In Stock | ||||
![]() | KPX019 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX022 | In Stock | ||||
![]() | KPX025 | In Stock | ||||
![]() | KPX028 | |||||
![]() | KPX031 | In Stock | ||||
![]() | KPX034 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX036 | In Stock |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens ShapePlano-Convex
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Centration≤3 arc min
- Chamfers0-0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 % (40-20 scratch-dig models)
±2 % (60-40 scratch-dig models) - Diameter Tolerance+0/-0.1 mm (40-20 scratch-dig models)
+0/-0.15 mm (60-40 scratch-dig models) - Center Thickness Tolerance±0.1 mm (40-20 scratch-dig models)
±0.2 mm (60-40 scratch-dig models) - Clear Aperture≥central 90% of diameter
- Cleaning
Features
N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.
Uncoated Plano-Convex Lenses Offered in Precision and Economy Versions
Our uncoated precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion, for demanding laser electro-optic focusing applications. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. Our standard precision lenses have a 40-20 scratch-dig surface quality, and a 1.5 λ surface power accuracy. We also offer economy versions of our lenses with a 60-40 scratch-dig surface quality, for excellent quality at a lower price point. For more information, refer to the optical surfaces technical note.
Advantages to Uncoated Lenses
Uncoated lenses are used in optical systems and devices because they have an exceptionally wide wavelength range, a high damage threshold ratio, and without the expense of coatings, are always less expensive than their coated counterparts. Further, uncoated lenses give camera images a “vintage” look, which is becoming popular in cinema film production.
Standardized Plano-Convex Focal Lengths
Standard effective focal lengths across a variety of newport lens sizes, materials and shapes provide a systematic approach allowing for lenses of different sizes to be interchanged without requiring other changes to your optical system. Collimating a point light source coming from the planar surface or focusing a collimated light source which is incident on the curved surface will help to minimize the spherical aberration.
Plano-Convex Lens Shape for Focusing Light
Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.
Focusing a Collimated Laser Beam
For an application example, let’s look at the case of the output from a Newport R-31005 HeNe laser focused to a spot using a KPX043 Plano-Convex Lens. This Hene laser has a beam diameter of 0.63 mm and a divergence of 1.3 mrad. Note that these are beam diameter and full divergence, so in the notation of our figure, y1 = 0.315 mm and θ1 = 0.65 mrad. The KPX043 lens has a focal length of 25.4 mm. Thus, at the focused spot, we have a radius θ1f = 16.5 µm. So, the diameter of the spot will be 33 µm.
Collimating Light from a Point Source
Since a common application is the collimation of the output from an Optical Fiber, let’s use that for our numerical example. The Newport F-MBB fiber has a core diameter of 200 µm and a numerical aperture (NA) of 0.37. The radius y1 of our source is then 100 µm. NA is defined in terms of the half-angle accepted by the fiber, so θ1 = 0.37. If we again use the KPX043 , 25.4 mm focal length lens to collimate the output, we will have a beam with a radius of 9.4 mm and a half-angle divergence of 4 mrad.
Mounted Version - with Lens Tubes
The lenses can be mounted in LT series lens tube for constructing a complex optical system or quickly connecting to other threaded lens mounts: A-Line™ series fixed lens mount, or adjustable lens positioner (with thread adapter). Use LT-WR series spanner wrench for easy lens installation.




















