Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated

The KPX013 N-BK7 Precision Plano-Convex Lens is an uncoated, 1/4 inch (6.35 mm) diameter N-BK7 plano-convex lens with an effective focal length of 12.7 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Resources & Downloads
Other
KPX013 RoHS Certificate(708 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX010Plano-Convex Lens, Fused Silica, 6.35 mm, 12.7 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC010Achromatic Doublet Lens, Visible, 6.35 mm, 12.7 mm EFL, 400-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX013Bi-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated | |||||
![]() | KPC013Plano-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, Uncoated | |||||
![]() | SPC010Plano-Concave Lens, Fused Silica, 6.35 mm, -12.5 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More |















