XTE Suprema® mounts are designed with enhanced performance features: new high-resolution actuators up to 254 TPI, low CTE stainless steel, and 3V pad configuration to enhance stability and alignability.
- High-resolution 254-TPI adjustment screw option
- Made with low CTE (coefficient of thermal expansion) stainless steel
- Precision-polished carbide pads in 3V configuration
- Clear edge and closed aperture designs
- Low-reflectivity protective black finish
- Legacy models on clearance while supplies last See All Features
Specifications
- MechanismKinematic
- Angular Range±7 °
- MaterialLow CTE Stainless Steel
- Thread Type8-32 (M4) CLR
Features
Consistent Feel
In addition to the superior sensitivity of the higher TPI adjusters, the Suprema XTE mounts have consistent, smooth adjustability and feel, owing to the 3V kinematic configuration of the contact points. Because of the 2-point V-groove contact across each of the adjustment screws, the turning resistance is the same on each actuator.
Accessories
Screw Actuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5H-NLAdjustment Screw, Hex, 254 TPI, 12.7 mm, 280 nm Sensitivity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts | In Stock |
Micrometer Actuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Optic Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-FCFiber Chuck Adaptor, 0.25 in., 1.0 in. Optic Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























