The Suprema® Classic is the industry's highest performing optical mount featuring stainless steel construction and removable, locking, 100 or 254 TPI knob adjusters.
- Stainless steel construction for superior stiffness and stability
- High-sensitivity 100 or 254 TPI knob adjustment screws
- Precision-polished ultra-hard carbide pads
- Modular, exchangeable actuators
- Time-tested and Industry-proven design See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100-F2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2K-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F3K-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2K-254 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F3K-254 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST200T-R2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST200T-R3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Test Data
Purpose:
Newport's thermal drift testing of mirror mounts has two purposes: (1) to measure the maximum deflection during a peak temperature shift (after a soaking period) and (2) to measure the shift in position after temperature cycling and return to initial temperature.
Method:
A mirror mount, with mirror installed, was securely fixed to a 1.5"-diameter solid steel pedestal post. This assembly was then placed inside of a climate-controlled environmental chamber and mounted to a stainless steel optical table. Upon fastening to the table, the mirror mount was set to nominal and zeroed to set the initial position. Throughout the test, an independently thermally isolated CONEX-LDS Autocollimator was used to monitor the reflected beam position. After initial alignment adjustments, the mirror mount was left to rest for two hours to allow the internal kinematic forces to reach equilibrium. Then, the mirror mount was subjected to a 10°C increase in temperature for one hour through convection heating. After a thermal soaking period to ensure the mount is sufficiently heated through, the mirror mount was returned to its original temperature, completing a cycle. This temperature cycling process was repeated 10 times over the duration of 62 hours, with deflection during peak temperature and shift after the end of each cycle recorded.
SU100-F2K Thermal Testing Results
The maximum deflection of the SU100-F2K mirror mount during peak temperature was 7 µrad in pitch and 17 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.
SU100-F3K Thermal Testing Results
The maximum deflection of the SU100-F3K mirror mount during peak temperature was 15 µrad in pitch and 10 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.
SU100-F2K-254 Thermal Testing Results
The maximum deflection of the SU100-F2K-254 mirror mount during peak temperature was 36 µrad in pitch and 31 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.
Specifications
- MechanismKinematic
- Optic Diameter25.4 mm
- Actuator DriveKnob
- Angular Range±7°
- Optic LoadingFront
- MaterialStainless Steel
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
Features
Unmatched Performance
The Classic Suprema is the industry's best performing modular optical mount, setting the standard for stability and adjustability in today's demanding research and industrial applications. Suprema mounts provide the feel necessary to tune the most sensitive set-ups and the stability to hold that position better than any other mount on the market.
The Stainless Steel Advantage
All Suprema mirror mounts are made from stainless steel making them the most stable and easiest to align. Stainless steel is 3X stiffer than aluminum so it flexes significantly less allowing easier alignment. Stainless steel's coefficient of thermal expansion is lower than aluminum making it more stable during temperature fluctuations. Stainless steel makes Suprema the flag ship of Newport’s mirror mount offering.
254-TPI Adjuster Version Now Available
The SU series mounts equipped our AJS 254-TPI adjustment screws are now avaiable. This ultra-fine adjuster provides alignment sensitivity as low as 1.5 arc sec, a 60% improvement over mounts having 100-TPI adjusters. Better adjustability means faster, easier alignment.
Replaceable Actuators
The Suprema SU100 mount design allows actuators to be removed and installed with ease. Loosening the lock nut lets the actuator gently slide out from the mount enabling reconfiguration for specific applications. This industry-standard 9.5-mm bore allows many different types of actuators to be used with these versatile mirror mounts. Suprema mounts are compatible not only with standard actuator screws, but also with micrometers, Allen-key adjusters and differential micrometers. Please see our recommended actuators below.
Save 10% More With 10 Packs
When you are starting a new lab and you want the best for less, the SU100 as well as SN100C Suprema mirror mounts are sold in cost-saving packs of 10, providing a built-in discount of 10%. See list below for available options:
- SN100C-F2K-PK - Clear Edge version with 2 Actuators
- SU100-F2K-PK - Full Aperture version with 2 Actuators
- SU100-F3K-PK - Full Aperture version with 3 Actuators
Check out all the cost-saving packs at www.newport.com/packs.
Accessories
Screw Actuators
These actuators are compatible with the SU100, SN100, and SN200 models and can replace these models' actuators.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts | In Stock | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5H-NLAdjustment Screw, Hex, 254 TPI, 12.7 mm, 280 nm Sensitivity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Micrometer Actuators
These actuators are compatible with the SU100, SN100, and SN200 models and can replace these models' actuators.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13LHVernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, Left Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




































