Show Filters:
Showing 10 of 12 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fibers for Visible Through Near IRF-SAOptical Fiber, Singlemode, 488-633 nm, 0.10-0.14 NA
In Stock
$11.60/meter
Single Mode Fibers for Visible Through Near IRF-SA-COptical Fiber, Singlemode, Jacketed, 488-633 nm, 0.10-0.14 NA
In Stock
$13.60/meter
Single Mode Fibers for Visible Through Near IRF-SCOptical Fiber, Singlemode, 980-1550 nm, 0.17-0.19 NA.
In Stock
$4.50/meter
Single Mode Fibers for Visible Through Near IRF-SEOptical Fiber, Singlemode, 780-830 nm, 0.10-0.14 NA
In Stock
$4.50/meter
Single Mode Fibers for Visible Through Near IRF-SM1250-9/80Optical Fiber, Singlemode, 1310-1550 nm, Reduced Cladding
In Stock
$6.50/meter
Single Mode Fibers for Visible Through Near IRF-SM1500-5.3/80Singlemode Fiber, 1550-1650 nm, Bend Insensitive, Reduced Cladding
2 Weeks
$5.60/meter
Single Mode Fibers for Visible Through Near IRF-SM1500-6.4/80Singlemode Fiber, 1550-1650 nm, Bend Insensitive, Reduced Cladding
2 Weeks
$3.80/meter
Single Mode Fibers for Visible Through Near IRF-SM1500-7.8/125Optical Fiber, Singlemode, 1550-1650 nm, Bridging Fiber$5.80/meter
Single Mode Fibers for Visible Through Near IRF-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1.30/meter
Single Mode Fibers for Visible Through Near IRF-SMF-28-COptical Fiber, Single Mode, Jacketed, 1310/1550 nm, 0.13 NA
In Stock
$3.30/meter

Features

Medium and High NA Available

These specialty fibers are available with medium and high Numerical Aperture (NA) to give dramatically reduced bend losses in comparison with telecoms fibers. This allows smaller packaging sizes to be achieved, particularly useful for coiled sensors and the next generation small form factor telecoms equipment.

Bare Fiber Construction

Cabled Fiber Construction

Custom Singlemode Patch Cables

Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.

Reduced Cladding Diameter Fiber Available

The reduced cladding diameter fibers are designed to reduce static fatigue when the fiber is coiled, giving a longer mechanical lifetime in small coil diameters. Reduced cladding diameter fibers are offered with a high NA to benefit both from improved bend losses and improved mechanical lifetime when coiled tightly.

Accessories

Custom Fiber-optic Patch Cords

Compare Description Drawings, CAD & Specs Avail. Price
optical fiber with different types of fiber optic connectorsF-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator
4 Weeks