TE80 Series Table Enclosures are engineered to reduce the impact of air currents on table optics, improving image clarity and stability. By isolating optical setups, these enclosures also enable longer exposure times, decrease laser power requirements, and enhance overall performance.
- Easily installed on existing Newport optical tables
- Improves results by reducing air currents
- Raises S/N ratio for optical data processing applications
- Can be custom built to your specification See All Features
Features
Table Mounted TE80 Enclosure
TE80 Series Table Enclosures come fully preassembled and feature a frame system made from 80/20 extrusion rails. They effectively minimize air currents from reaching the table optics, enhancing reconstruction brightness, allowing for longer exposures, and reducing the need for higher laser power. Each standard enclosure includes clear 1/4 in. (6.35 mm) acrylic sliding panels on both long sides and fixed panels on the short ends. The plastic handles equipped on both ends make it easy to slide the panels left or right from either side.
TE80 Series Custom Enclosures
TE80 Table Enclosures offer a range of customization options. Contact us to discuss how we can tailor features to your needs, including:
- Free-standing legs
- Panel color and material
- Clear or black anodized frame
- Electrical outlets
- Storage shelves
- Side access holes
- Open ceiling for instruments
- Lighting accessories
- HEPA filter integration