Show Filters:
Showing 10 of 13 total products
Compatibility:
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Post-Joining Angle Clamps9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Post-Joining Angle Clamps9936Optical Post Clamp, Swivel, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Post-Joining Angle ClampsCA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Post-Joining Angle ClampsCA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36
Post-Joining Angle ClampsCA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.60
Post-Joining Angle ClampsT90Optical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.70
Post-Joining Angle ClampsM-T90Optical Post End Clamp, Right-Angle, 0.5 in. Post, M4 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.70
Post-Joining Angle ClampsRH45Optical Post Clamp, 45 Degree Right hand, 0.5 in Diameter Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.70
Post-Joining Angle ClampsLH45Optical Post Clamp, 45 Degree Left Hand, 0.5 in Diameter Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$15.20
Post-Joining Angle ClampsPC-0505Optical Post Clamp, Parallel, 0.5 in Diameter Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.20

Features

45 Degree Post Clamps

The RH45 optical post clamp is used to mount two 0.5 inch posts at a 45 degree angle.  Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool. Left handed version LH45 is also offered.

Right Angle Post Clamps

Models CA-1 and 9935 Right-Angle Post Clamps mount two 0.5 in. optical posts, respectively, at 90° to each other. The thumb-turned screws permit fast, secure post mounting by hand with only moderate finger pressure.

Right Angle End Clamp for T configuration

Model CA-T Right-Angle End Clamp has a counterbored hole in one end and a locking setscrew on the side to mount two 0.5 in. optical posts in a T configuration. The setscrew on the side of CA-T can be upgraded to the Spring-Loaded Thumb Screw for easy clamping.
The (M-)T90 end post clamps function similarly with one post being clamped with a secure flexure mechanism and the other being secured by screwing the T90 into the 1/4-20 (M6) thread at the end of a post.

Parallel Post Clamp

The PC-0505 optical post clamp is used to mount two 0.5 inch posts parallel to each other and at the end of another 0.5 inch post. It can be post-mounted by 8-32 (M4) through hole in the center.

Adjustable Angle Clamps for Custom Mounting Angles

Models CA-2 and 9936 Adjustable-Angle Post Clamps hold two 0.5 in. optical posts at an arbitrary angle with respect to each other. CA-2 features one knurled knob to tighten both posts simultaneously. 9936 uses separate screws to tighten the posts and adjust the angle.

Join Posts of Different Diameters

The RA-05XX angle post clamps are used to join posts of different diameters at a 90 degree angle. Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool.

In the image shown a RA-0510 clamp is used to connect a PS-4 pedistal post to a SP-3 optical post.

Universal Hex Adjustment Knob

All hexs on the flexure post joining clamps can be adjusted with our universal hex knobs or a 5/32" or M4 tool.  

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
HX4-5/32Universal Hex Knob for M4 and 5/32 in. Hex, Optical Post Clamps
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$7.70
MPH-STSThumb Screw, Spring-Loaded, 1/4-20 Thread, Upgrade for MPH Post Holder
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.60