Newport’s Fiber Pigtailed Laser Diodes are Fabry-Perot lasers with a multimode fiber pigtail precisely attached for optimum coupling efficiency.
- 13 center wavelength options from 405 nm to 980 nm
- FC/PC connectorized multimode fiber output
- Compatible with Newport’s 710 laser diode mount See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PL40B075DFCB-T | In Stock | ||||
![]() | PL52E0252FCB-T | In Stock | ||||
![]() | PL63E0032FCB-T | |||||
![]() | PL63G0502FCB-T | |||||
![]() | PL63R0152FCB-T | In Stock | ||||
![]() | PL80E100DFCB-T | |||||
![]() | PL83C0202FCB-T | In Stock | ||||
![]() | PL85D0032FCB-T | In Stock | ||||
![]() | PL90A0042FCB-T | |||||
![]() | PL98E0102FCB-T |
Features
Many Options in One Standard Package
A multitude of center wavelengths - ranging from 405 nm to 1650 nm - and power levels are offered in one standard size package, which is compatible with
Multimode Fibers with FC/PC Connectors
These laser diodes have a one-meter 50/125, 62.5/125 or 105/125 µm multimode fiber pigtail terminated with FC/PC fiber optic connectors.
Caution on Electrostatic Discharge (ESD)
Each individual product is tested and characterized, and guaranteed to operate, prior to shipment. Certain products, such as laser diodes and high speed detectors are highly sensitive to ESD and it can happen from mundane activities such as connecting electrical cables. A grounding wrist strap, such as the
Applications
Applications include high-speed data and telecommunications systems and instrumentation, and optical instruments requiring a laser diode light source.
Warranty
Resources
2D Product Drawings
Fiber Pigtailed LD Dimensions.pdf(72.3 kB, PDF)