Laser Diode, Fiber Pigtailed, 905 nm, 4 mW, 50/125 MM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    905 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    4 mW
  • Maximum Operating Current
    25 mA
  • Threshold Current
    8 mA
  • Rise/Fall Time
    1 ns
  • Fiber Type
    Multimode
  • Core Diameter
    50 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.2
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    4 mW
  • Operating Temperature
    -10 to 70°C
  • Pin-Out
    2 AC