
Resources & Downloads
Technical Notes
Selection Guides
Related Products
Compatible 0.5-in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-A1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05LMirror Mount, 0.5 in., Keying Pin Holes, 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible 1-in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible 2-in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN200-F2KMirror Mount, Suprema®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9855Mirror Mount, Classic, Center, 2.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












