Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Microlens ArraysMALS10Micro Lens Array, 10 x 10mm, 300 µm Pitch, 18.8 mm FL, ±0.50°
$1,008
Microlens ArraysMALS11Micro Lens Array, 10 x 10mm, 300 µm Pitch, 8.7 mm FL ,±1.00°
$1,008
Microlens ArraysMALS12Micro Lens Array, 10 x 10mm, 300 µm Pitch, 5.1 mm FL, ±1.60°
$1,008
Microlens ArraysMALS13Micro Lens Array, 10 x 10mm, 300 µm Pitch, 4.8 mm FL, ±2.00°
$1,008
Microlens ArraysMALS14Micro Lens Array, 10 x 10mm, 500 µm Pitch, 46.7 mm FL, ±0.25°
$1,008
Microlens ArraysMALS15Micro Lens Array, 10 x 10mm, 500 µm Pitch, 32.8 mm FL, ±0.25°
$1,008
Microlens ArraysMALS17Micro Lens Array, 10 x 10mm, 500 µm Pitch, 15.3 mm FL ,±1.00°
$1,008
Microlens ArraysMALS18Micro Lens Array, 10 x 10mm, 500 µm Pitch, 13.8 mm FL, ±1.20°
$1,008

Features

Versatile Focal Length & Pitch Options

Microlens arrays are available in 8 focal lengths ranging from 4.8 mm to 32.8 mm. Depending on selected focal length and pitch (intralens spacing), divergence angles are available between ±0.25° and ±2°.

Manufactured Using Photolithography

These microlens arrays are manufactured using photolithographic techniques based on semiconductor processing technology. The microlens arrays yield exceptionally accurate shaping of the lens profile and precise positioning of the lenses.

Accessories

Optical Mounts and Adapters

Compare Description Drawings, CAD & Specs Avail. Price
FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$349
M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103