Specifications
Shape
Cube
Coating Type
Laser line polarizing
Antireflection Coating
Multilayer broadband dielectric
Orientation
To avoid damage, beam should enter prism marked with a dot
Reflected Beam Deviation
90° ±5 arc min
Transmitted Beam Deviation
≤5 arc min
Wavefront Distortion
≤λ/4 at 632.8 nm over the clear aperture
Surface Quality
20-10 scratch-dig
Surface Flatness
≤λ/4 at 632.8 nm
Clear Aperture
>80% of central dimension
Size Tolerance
±0.254 mm
Operating Temperature Range
-50 to 80°C
Durability
MIL-C-675C, moderate abrasion million cycles
Cleaning
Shape
Cube
Coating Type
Laser line polarizing
Antireflection Coating
Multilayer broadband dielectric
Orientation
To avoid damage, beam should enter prism marked with a dot
Reflected Beam Deviation
90° ±5 arc min
Transmitted Beam Deviation
≤5 arc min
Wavefront Distortion
≤λ/4 at 632.8 nm over the clear aperture
Surface Quality
20-10 scratch-dig
Surface Flatness
≤λ/4 at 632.8 nm
Clear Aperture
>80% of central dimension
Size Tolerance
±0.254 mm
Operating Temperature Range
-50 to 80°C
Durability
MIL-C-675C, moderate abrasion million cycles
Cleaning