Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Centered Load CapacityMinimum Incremental MotionBi-directional Repeatability (Typical) Avail. Price
High Precision DC Motor GoniometersBGS50CC20 N0.50 mdeg±6.5 mdeg
In Stock
$6,479
High Precision DC Motor GoniometersBGS80CC60 N0.50 mdeg±1.5 mdeg
9 Weeks
$8,451
High Precision DC Motor GoniometersBGM120CC200 N2.0 mdeg±12 mdeg
9 Weeks
$14,210
High Precision DC Motor GoniometersBGM160CC300 N2.0 mdeg±12 mdeg
9 Weeks
$24,948
High Precision DC Motor GoniometersBGM200CC500 N2.0 mdeg±12 mdeg$30,526
High Precision DC Motor GoniometersM-BGM120CC200 N2.0 mdeg±12 mdeg
9 Weeks
$14,210
High Precision DC Motor GoniometersM-BGM160CC300 N2.0 mdeg±12 mdeg
9 Weeks
$24,948
High Precision DC Motor GoniometersM-BGM200CC500 N2.0 mdeg±12 mdeg
12 Weeks
$30,526
Notes:

Stepper Motor version is also available.

Compatible Controllers

Compatible motion controllers for these DC motor driven stages are shown below:

Specifications

Features

Precision Multi-Axis Assemblies

BG goniometers are designed so that two adjacent-sized models can be directly mounted orthogonally to each other (for example, BGS80 with BGM120) to pivot about the same point in space. The direct mounting capability saves set-up time, design time, and adapter plate costs. For additional rotation axes, a rotation stage can be mounted under the assembly or on the top BG platform. The video demonstrates an open access, multi-axis tip, tilt and rotation assembly with two BG goniometers and two rotation stages.

Open Rotation Platform

The BG series stages provide up to ±45° of transverse axis rotation enforced with mechanical limit switches. The stage is designed for maximum free access to the rotating platform, allowing for simplified stacking and mounting.

Precision Worm Gear Drive

Precise rotation is ensured by a precision ground, hardened worm gear drive. In addition to being non-backdrivable, the worm gear drive's advantages include higher MIM, repeatability, and overall accuracy.

Ball Bearings with Tool-Steel Races

Single-row ball bearings and precision-ground, hardened tool-steel races ensure smooth rotation with minimal wobble and eccentricity. This allows for higher load capacities, stiffness, and stability.

Performance DC Motor and Encoder Versions

DC motors are best characterized by their smooth motion, high speeds, good efficiency and high power/weight ratio. These BG cradles with DC motors offer higher torque and repeatability, and all encoders come with index pulses for precision homing. The BGS50CC uses a miniature DC servo motor, kept in a compact, lightweight package. All other models feature a high resolution, worm mounted rotary encoder which bypasses most drive train errors, resulting in improved bi-directional repeatability. The BGM models use high torque DC motors with a built-in tachometer to provide superior speed stability.

CONEX Controller Version

Newport also offers a version of the DC motor, 50-mm2 platform goniometer with integrated CONEX controller, the . For out-of-the box control, the CONEX controller is preconfigured and delivered with the BGS50CC goniometer.

Goniometric Cradle Load Characteristics

Accessories

Compatible Base and Top Plates

Compare Description Drawings, CAD & Specs Avail. Price
M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124
BGS50-BPBase Plate, BGS50 Stages$222
UTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242

Resources