Compare Description Drawings, CAD & Specs Avail. Price
ILS-LM 250 N Load Aluminum Linear Motor StagesILS100LM-SMotorized Linear Stage, 100 mm Travel, Linear Motor, 1/4-20 Thread
In Stock
$7,405
ILS-LM 250 N Load Aluminum Linear Motor StagesILS200LM-SMotorized Linear Stage, 200 mm Travel, Linear Motor, 1/4-20 Thread
7 Weeks
$8,473
ILS-LM 250 N Load Aluminum Linear Motor StagesILS300LM-SMotorized Linear Stage, 300 mm Travel, Linear Motor, 1/4-20 Thread
7 Weeks
$9,520
ILS-LM 250 N Load Aluminum Linear Motor StagesM-ILS100LM-SMotorized Linear Stage, 100 mm Travel, Linear Motor, M6 Thread
8 Weeks
$7,405
ILS-LM 250 N Load Aluminum Linear Motor StagesM-ILS200LM-SMotorized Linear Stage, 200 mm Travel, Linear Motor, M6 Thread
7 Weeks
$8,473
ILS-LM 250 N Load Aluminum Linear Motor StagesM-ILS300LM-SMotorized Linear Stage, 300 mm Travel, Linear Motor, M6 Thread
8 Weeks
$9,520
Notes:

Stepper Motor and DC Motor versions are also available.

Compatible Controllers

Compatible motion controllers for these linear motor driven stages are:

Specifications

Features

Linear Motor for High Speed and Performance

The ILS-LM employs a centered, high efficiency 3-phase, synchronous ironless, linear motor as the driving element. This drive system is noise-free and provides higher speed, acceleration and system responsiveness without the wear associated with motor brushes or drive screws. Also, the ILS-LM is more than 150 mm shorter than a comparable screw driven stage. This is the optimum solution for space constrained applications that require high throughput, high reliability and ultra-quiet operation.

Hard Stoppers

ILS-LM stages use electrical end-of-run and rubber bumper hard stoppers to stop the carriage as smoothly as possible at travel end. The overtravel allowed by the bumpers is 3.5 mm, and when used with Newport XPS controllers, any commanded motion out of the travel range is not allowed.

Recirculating Ball Bearing Slides

The recirculating ball bearing slides provide excellent payload capabilities and longer life with accurate linear trajectory. It mitigates the issue of ball cage migration, which is typically found on linear ball bearings or crossed roller bearings.

FEM-Optimized Aluminum Body

Finite element method (FEM) was used to optimize the structural design of the ILS-LM stage aluminum body allowing for extreme stiffness and minimizing bi-metal bending without compromising weight. The rigid body reduces deflection under load, allowing for the highest performance possible in an aluminum stage design. FEM optimized IMS-LM stages are also available which offer longer travel ranges, higher load capacities and larger moving platforms.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for these linear motor stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2°C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

Linear Encoder with Nanometer Resolution

Precision position feedback is supplied by a very repeatable linear scale mounted in the stage. The encoder signals are interpolated by Newport’s XPS motion controller with nanometer resolution for outstanding position sensitivity, repeatability and stability. A home position is incorporated on the same scale, avoiding the use of additional electronics or mechanics for improved reliability and accuracy.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Off Center Loading of ILS-LM Stages

ILS Stage Motor Options

ILS Series stages are available with the following motors:

  • Stepper Motor (ILS-BPP) - For less demanding applications, a stepper motor can be a more economical solution than a DC motor.
  • High-torque DC motor (ILS-CC) - Best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio, DC motors are preferable to stepper motor stages for applications requiring high dynamic speed and tight repeatability.
  • Linear Motor (ILS-LM) - The ILS-LM employs a centered, high efficiency 3-phase, synchronous ironless, linear motor. This drive system is noise-free and provides higher speed, acceleration and system responsiveness without the wear associated with motor brushes or drive screws.
ILS-CC (DC Motor) ILS-BPP (Stepper Motor) ILS-LM (Linear Motor)
Travel Range (mm) 50 / 100 / 150 / 200 / 250 50 / 100 / 150 / 200 / 250 100 / 200 / 300
Maximum Speed (mm/s) 100 50 500
Minimum Incremental Motion (nm) 1000 1000 10
Uni-directional Repeatability, Guaranteed (µm) ±0.5 ±0.5
Bi-directional Repeatability Guaranteed (µm) ±1.00 ±1.0 ±0.3
Accuracy, Guaranteed (µm) ±1.5 / ±2.0 / ±2.5 / ±3.75 / ±5.0 ±1.5 / ±2.0 / ±2.5 / ±3.75 / ±5.0 ±1.5 / ±2.0 / ±2.5

Accessories

Compatible Controller, driver and cable kit

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller a driver module and cable kit are required.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver
11 Weeks
$458

Cable Management

Compare Description Drawings, CAD & Specs Avail. Price
ILS300LM-CHCable Chain, for ILS-LM, 300 mm Travel$1,701
cable chain for ils-lm motorized stage model ILS300LM-CHXYILS300LM-CHXYCable Chain, for ILS-LM, 300 mm XY travel$4,035
ILS300LM-CFCable, Flat for ILS-LM, 300mm travel$3,564
ILS300LM-CFXYCable, Flat for ILS-LM, 300mm XY travel