Newport’s Fiber Pigtailed Laser Diodes are Fabry-Perot lasers with a single-mode fiber pigtail precisely attached for optimum coupling efficiency.
- 19 center wavelength options from 405 nm to 1650 nm
- Connectorized single-mode fiber output
- Compatible with Newport’s 710 laser diode mount See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LD-635-11A | 3 Weeks | ||||
![]() | PL13P1.51FCB-N | In Stock | ||||
![]() | PL15P1.51FCB-N | |||||
![]() | PL52E0056FCB-T | In Stock | ||||
![]() | PL63E0016FCB-T | In Stock | ||||
![]() | PL63G0206FCB-T | |||||
![]() | PL66N0026FCB-T | In Stock | ||||
![]() | PL67B0016FCB-T | In Stock | ||||
![]() | PL78S0107FCB-T | |||||
![]() | PL83C0057FCB-T | In Stock |
Features
Many Options in One Standard Package
A multitude of center wavelengths - ranging from 405 nm to 1650 nm - and power levels are offered in one standard size package, which is compatible with
Connectorized Single-mode Output
These laser diodes have a one-meter single-mode fiber pigtail. All fiber pigtails are terminated with FC/PC fiber optic connectors except LD-1310-31B with FC/APC.
Caution on Electrostatic Discharge (ESD)
Each individual product is tested and characterized, and guaranteed to operate, prior to shipment. Certain products, such as laser diodes and high speed detectors are highly sensitive to ESD and it can happen from mundane activities such as connecting electrical cables. A grounding wrist strap, such as the
Applications
Applications include high-speed data and telecommunications systems and instrumentation, and optical instruments requiring a laser diode light source.
Warranty
Resources
Technical Notes
Literature
Fiber Pigtailed Laser Diode Datasheet(1.6 MB, PDF)