Laser Diode, Fiber Pigtailed, 830 nm, 5 mW, 5/125 SM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    830 nm
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    5 mW
  • Maximum Operating Current
    100 mA
  • Threshold Current
    20 mA
  • Rise/Fall Time
    1 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    5 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.13
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    5 mW
  • Operating Temperature
    -10 to 60°C
  • Pin-Out
    2 AC